幫助
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
幫助
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
目錄: Bahr Modultechnik
Created: 12.12.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bahr Modultechnik
Positioning system DLZS 120, 160, 200 - Belt driven positioning systems
Bahr Modultechnik
Positioning systems
Roller guide positioning systems DL
CAD模型選擇
{bahr_modultechnik/1_positioning_systems/1_7_dl_roller/dlzs_asmtab.prj},{NB=DLZS120100004100410(156)(0)},{TYP=DLZS 120},{BG=120},{Q=156},{HUB=200},{HUBST=0.000},{FPA=0},{STA=0},{AV=0},{INFO=Produktdatenblatt},{A=120},{B=96},{C=80},{D=47},{E=78},{F=42},{G=84},{H=10},{I=18.7},{J=68},{K=163},{M=M 5},{N=M 6},{O=M 6},{P=10},{T=M 6},{TT=6},{U=60},{W=Wartungsbohrung},{XX=10},{X=130},{Y=30},{DPL=8},{GG=6.1},{G1=0.8},{CODENR=04},{ZR=5M 25},{VH=130},{ZZ=26},{S=14x35},{R=5x5x28},{KPP=14},{YW=40.0},{I2=MIN},{PPATH=../1_8_ds_rail/assemblies/dlzs_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
LINA
明細表
TYP
Type designation
ⁿ/ₐ
L
Basic length
[mm]
CNSORDERNO
Part number
ⁿ/ₐ
LMAX
Overall length
[mm]
A
Width
[mm]
B
Distance
[mm]
C
Width
[mm]
D
Diameter
[mm]
E
Distance
[mm]
F
Distance
[mm]
G
Height
[mm]
H
Height
[mm]
I
Height
[mm]
J
Height
[mm]
K
Height
[mm]
M
for
ⁿ/ₐ
N
for
ⁿ/ₐ
O
for
ⁿ/ₐ
P
Length
[mm]
T
Thread
ⁿ/ₐ
U
Height
[mm]
V
Length
[mm]
X
Length
[mm]
Y
Height
[mm]
GG
Basic weight
[kg]
G1
Weight per 100 mm
[kg]
ZR
Belt
ⁿ/ₐ
VH
Feed per turn
[mm/u]
ZZ
Number of teeth
ⁿ/ₐ
S
Ø x length
ⁿ/ₐ
R
Key
ⁿ/ₐ
KPP
Coupling
ⁿ/ₐ
DLZS120100004100410(156)
DLZS 120
210
DLZS120100004100410(156)
410
120
96
80
47
78
42
84
10
18.7
68
163
M 5
M 6
M 6
10
M 6
60
146
130
30
6.1
0.8
5M 25
130
26
14x35
5x5x28
14
DLZS160100007100500(200)
DLZS 160
300
DLZS160100007100500(200)
500
160
130
100
68
90
60
107
11
39.0
90
213
M 6
M 8
M 8
12
M 8
80
160
180
38
14.9
1.5
8M30
192
24
18x45
6x6x40
19
DLZS200100009100580(270)
DLZS 200
380
DLZS200100009100580(270)
580
200
160
130
90
140
80
146
15
48.5
110
275
M 8
M 10
M 10
15
M 10
100
213
270
60
30.8
2.1
8M50
256
32
22x45
6x6x40
24
Previews
3D
尺寸
2D