您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Bahr Modultechnik
Created: 12.12.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bahr Modultechnik
Positioning system LLR 40, 60, 80 - Roller guide without drive
Bahr Modultechnik
Positioning systems
Belt driven positioning system LL
CAD模型選擇
{bahr_modultechnik/1_positioning_systems/1_15_ll_belt/llr_60_80_asmtab.prj},{NB=LLR40000000100329(0)},{TYP=LLR 40},{BG=40},{HUB=200},{HUBST=0},{FPA=0},{STA=0},{INFO=Produktdatenblatt},{A=40},{B=15},{C1=10},{C2=12},{C3=14},{G=42.0},{M=M 4x6},{N=M 4},{P2=4},{GG=0.371},{G1=0.212},{DPL=MIN},{YW=MIN},{QX=MIN},{DW=MIN},{QL=MIN},{PPATH=assemblies/llr60_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
LINA
明細表
TYP
Type designation
ⁿ/ₐ
L
Basic length
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
LMAX
Total length
[mm]
A
Width
[mm]
B
Width
[mm]
C1
Distance
[mm]
C2
Distance
[mm]
C3
Distance
[mm]
G
Height
[mm]
H1
Distance
[mm]
H2
Distance
[mm]
H3
Distance
[mm]
H4
Distance
[mm]
M
for
ⁿ/ₐ
N
for
ⁿ/ₐ
P2
Length
[mm]
Q
Carriage length
[mm]
GG
Basic weight
[kg]
G1
Weight per 100 mm
[kg]
LLR40000000100329
LLR 40
129
LLR40000000100329
329
40
15
10
12
14
42.0
21
63
105
111.0
M 4x6
M 4
4
120
0.371
0.212
LLR60000000100387
LLR 60
187
LLR60000000100387
387
60
25
18
24
20
62.5
31
93
155
161.5
M 6x6
M 5
6
175
1.145
0.377
LLR80000000100537
LLR 80
337
LLR80000000100537
537
80
25
18
30
22
83.0
30
90
150
305.0
M 6x6
M 6
9
320
4.006
0.730
Previews
3D
尺寸
2D